Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 16/3
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow
Order No. 1055160000
Type WQV 16/3
GTIN (EAN) 4008190149888
Qty. 50 pc(s).

Dimensions and weights

Depth 27 mm
Depth (inches) 1.063 inch
Height 33.3 mm
Height (inches) 1.311 inch
Width 10.4 mm
Width (inches) 0.409 inch
Net weight 11.02 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 101 A
Rated current, multi-pole 101 A
Tightening torque range for fixing screw 1.2...2.4 Nm
Type Cross-connector

Dimensions

Pitch in mm (P) 11.9 mm

General

Installation advice Direct mounting
Number of poles 3

Rating data

Rated current 101 A

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1053360000
Type: WQV 16/10
Version:
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow
 
Order No.: 1053260000
Type: WQV 16/2
Version:
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow
 
Order No.: 1055260000
Type: WQV 16/4
Version:
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow
 
Order No.: 1636560000
Type: WQV 16N/2
Version:
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, yellow
 
Order No.: 1687640000
Type: WQV 16N/2 BL
Version:
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, blue
 
Order No.: 1636570000
Type: WQV 16N/3
Version:
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, yellow
 
Order No.: 1636580000
Type: WQV 16N/4
Version:
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, yellow