Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 6
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige
Order No. 1011000000
Type WSI 6
GTIN (EAN) 4008190105624
Qty. 50 pc(s).

Dimensions and weights

Depth 61 mm
Depth (inches) 2.402 inch
Depth including DIN rail 62 mm
Height 60 mm
Height (inches) 2.362 inch
Width 7.9 mm
Width (inches) 0.311 inch
Net weight 18.36 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse isolator, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 2.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 2.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size C (CSA) 10 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 6 mm²
Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 0.8 Nm
Torque level with DMS electric screwdriver 3
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Without LED
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 250 V

General

Rail TS 35
Standards IEC 60947-7-3, IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20

Rating data

Rated cross-section 6 mm²
Rated voltage 500 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3, IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 9.5 A
Voltage size C (UR) 600 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CSA DETNORVER KEMAKEUR LLOYDSREG NEMKO POLSKIREJ UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1011080000
Type: WSI 6 BL
Version:
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 1011060000
Type: WSI 6 OR
Version:
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, orange
 
Order No.: 1011010000
Type: WSI 6 SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1028200000
Type: WSI 6 TR
Version:
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1884630000
Type: WSI 6/LD 10-36V BL
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 1011300000
Type: WSI 6/LD 10-36V DC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1119840000
Type: WSI 6/LD 10-36V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1012400000
Type: WSI 6/LD 250AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1119870000
Type: WSI 6/LD 250AC LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1012200000
Type: WSI 6/LD 30-70V DC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1119830000
Type: WSI 6/LD 30-70V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1012300000
Type: WSI 6/LD 60-150V DC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1119850000
Type: WSI 6/LD 60-150V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1012100000
Type: WSI 6/O.TNHE
Version:
Fuse terminal, Screw connection, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, dark beige