Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 15X5/LL 2M/ST/ZN
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, with slot, Accessories, 15 x 5.5 x 2000 mm, Slit width: 4.20 mm, Slit length: 12.20 mm, Steel, galvanic zinc plated and passivated
Order No. 0117500000
Type TS 15X5/LL 2M/ST/ZN
GTIN (EAN) 4008190150662
Qty. 2 m

Dimensions and weights

Depth 5.5 mm
Depth (inches) 0.217 inch
Height 15 mm
Height (inches) 0.591 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 140 g

Mounting rail

Drill-hole diameter 4.2 mm
Length of the terminal rail
max. 2,000 mm
min. 0 mm
nominal 2,000 mm
Material Steel
Pre-punched mounting rail Yes
Short circuit strength corresponds to E-Cu wire 10 mm²
Short-time withstand current per second according to IEC 60947-7-2 1.2 kA
Slit gap 8 mm
Slit gap
Slit length 12.2 mm
Slit length
Slit width 4.2 mm
Slit width
Slotted drill holes Yes
Solder eyelet hole diameter (D) 4.2 mm
Spacing of holes, centre-to-centre 20 mm
Standards DIN EN 60715
Surface finish galvanic zinc plated and passivated
Thickness 1 mm

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02

Approvals

ROHS Conform

Related products

Order No.: 0514200000
Type: TS 15X5 2M/ST/ZN
Version:
Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Steel, galvanic zinc plated and passivated
 
Order No.: 0117510000
Type: TS 15X5/LL 1M/ST/ZN
Version:
Terminal rail, with slot, Accessories, 15 x 5.5 x 1000 mm, Slit width: 4.20 mm, Slit length: 12.00 mm, Steel, galvanic zinc plated and passivated