Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SKH C64*2 (A&C) RH2
         

Icon
Icon
 

General ordering data

Version Interface, Plug-in connector, acc. to DIN 41612 female, 64C
Order No. 8013120000
Type SKH C64*2 (A&C) RH2
GTIN (EAN) 4008190190798
Qty. 1 pc(s).

Dimensions and weights

Depth 144 mm
Depth (inches) 5.669 inch
Height 69 mm
Height (inches) 2.717 inch
Width 286 mm
Width (inches) 11.26 inch
Net weight 613 g

Temperatures

Storage temperature -40...70 °C
Operating temperature 0...55 °C

Connection data

Connection (field side) LP2N 5.08mm
Connection on control side Plug-in connector, acc. to DIN 41612 female
Contact assembly a and c
Design of the pluggable board 233x160 mm double euro format for 19" enclosures
Number of poles (control side) 64-pole female
Type (control side) 64C

Rating data

Rated voltage 125V AC / 150V DC
Rated current per connection 1 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage 125 V AC
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 1.1 kV
Insulation test voltage AC 0.6 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-24-22-92
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 8050981001
Type: SKH D32*2 LP5.08/16 RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 32D