Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 4
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, Fuse isolator, in closed state, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Order No. 1886580000
Type WSI 4
GTIN (EAN) 4032248492060
Qty. 50 pc(s).

Dimensions and weights

Depth 42.5 mm
Depth (inches) 1.673 inch
Depth including DIN rail 54 mm
Height 50.7 mm
Height (inches) 1.996 inch
Width 8 mm
Width (inches) 0.315 inch
Net weight 11.08 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse isolator, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, solid, two clampable wires, max. 1.5 mm²
Cross-section for connected wire, solid, two clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Number of similar terminals
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1575489
Current size C (CSA) 15 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 30 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.4 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.4 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 4 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 8 mm
max. 8 mm
nominal 8 mm
Tightening torque
min. 0.4 Nm
max. 0.4 Nm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.4 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32.5 mm

Display element

Operating voltage for display, max. 500 V

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Without LED
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 250 V
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 23°C
Power loss for overload and short-circuit protection for an individual arrangement 1.6 W at 6.3 A @ 34°C
Power loss for short-circuit protection only for a composite arrangement 2.5 W at 6.3 A @ 47°C
Power loss for short-circuit protection only for an individual arrangement 4.0 W at 6.3 A @ 63°C

General

Rail TS 35
Standards IEC 60947-7-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 30 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 30 AWG
Current size B (cURus) 15 A
Current size C (cURus) 15 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CSA CURUS KEMAKEUR LLOYDSREG
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2561900000
Type: WFS 4
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 400 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2562070000
Type: WFS 4 10-36V
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2562010000
Type: WFS 4 10-36V BL
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2562060000
Type: WFS 4 10-36V DB
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2561960000
Type: WFS 4 100-250V
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2562040000
Type: WFS 4 100-250V BL
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2561950000
Type: WFS 4 100-250V DB
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2561990000
Type: WFS 4 30-70V
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2562020000
Type: WFS 4 30-70V BL
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2561980000
Type: WFS 4 30-70V DB
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2561970000
Type: WFS 4 60-150V
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2562030000
Type: WFS 4 60-150V BL
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2561940000
Type: WFS 4 60-150V DB
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2562000000
Type: WFS 4 BL
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 400 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2562050000
Type: WFS 4 DB
Version:
Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 400 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 1886590000
Type: WSI 4/LD 10-36V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1886550000
Type: WSI 4/LD 140-250V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1886560000
Type: WSI 4/LD 30-70V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1886570000
Type: WSI 4/LD 60-150V AC/DC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 7914390000
Type: WTR 4/SI LD 150V
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for plug-in cross-connector, One end without connector, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
Delivery status:
This article will no longer be available in the future.
 
Order No.: 7914370000
Type: WTR 4/SI LD 36V
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for plug-in cross-connector, One end without connector, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
Delivery status:
This article will no longer be available in the future.