Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LSF-SMT 3.81/19/135 1.5SN BK TU
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 3.81 mm, Number of poles: 19, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
Order No. 1885590000
Type LSF-SMT 3.81/19/135 1.5SN BK TU
GTIN (EAN) 4032248490479
Qty. 7 pc(s).
Product data IEC: 320 V / 17.5 A / 0.2 - 1.5 mm²
UL: 300 V / 12 A / AWG 28 - AWG 14
Packaging Tube

Dimensions and weights

Depth 12.7 mm
Depth (inches) 0.5 inch
Height 14.4 mm
Height (inches) 0.567 inch
Height of lowest version 12.9 mm
Width 72.78 mm
Width (inches) 2.865 inch
Net weight 18 g

Temperatures

Continuous operating temp., max. 120 °C

System parameters

Product family OMNIMATE Signal - series LSF
Wire connection method PUSH IN with actuator
Mounting onto the PCB THT/THR solder connection
Conductor outlet direction 135°
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Number of poles 19
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 1.5 mm
Solder pin length tolerance +0.1 / -0.3 mm
Solder pin dimensions 0.35 x 0.8 mm
Solder pin dimensions = d tolerance 0 / -0.1 mm
Solder eyelet hole diameter (D) 1.1 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Stripping length 8 mm
L1 in mm 68.58 mm
L1 in inches 2.7 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 1.60 mΩ

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Layer structure of solder connection 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 0.75 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,25/12 HBL
Cross-section for conductor connection
Type fine-wired
nominal 0.34 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,34/12 TK
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/14 OR
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/14T HBL
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 16 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 14 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 80 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1664286
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 12 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 14
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Tube
VPE length 555 mm
VPE width 20 mm
VPE height 15 mm
Surface resistance Rs = 109 - 1012 Ω

Type tests

Test: Durability of markings
Test mark of origin, type identification, pitch, durability
Evaluation available
Test approval marking UL
Evaluation on packaging label
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0.14 mm²
Type of conductor and conductor cross-section stranded 0.14 mm²
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.4 / 12.00
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section solid 0.5 mm²
Evaluation passed
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section H05V-U0.5
Evaluation passed
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional push button colours on request
  • Operating force of slider max. 40 N
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Wire end ferrule without plastic collar to DIN 46228/1
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Crimping shape "A" for wire end ferrules with PZ 6/5 crimping tool recommended.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 13
Order No.: 2087710000
Type: LSF-SMT 3.81/13/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 13, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 2
Order No.: 1885410000
Type: LSF-SMT 3.81/02/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 2
Order No.: 1885880000
Type: LSF-SMT 3.81/02/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 2
Order No.: 1888320000
Type: LSF-SMT 3.81/02/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 2
Order No.: 1888450000
Type: LSF-SMT 3.81/02/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 2, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 3
Order No.: 1885420000
Type: LSF-SMT 3.81/03/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 3
Order No.: 1885890000
Type: LSF-SMT 3.81/03/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 3
Order No.: 1888330000
Type: LSF-SMT 3.81/03/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 3
Order No.: 1888460000
Type: LSF-SMT 3.81/03/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 4
Order No.: 1885430000
Type: LSF-SMT 3.81/04/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 4
Order No.: 1885900000
Type: LSF-SMT 3.81/04/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 4
Order No.: 1888340000
Type: LSF-SMT 3.81/04/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 4
Order No.: 1888470000
Type: LSF-SMT 3.81/04/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 5
Order No.: 1885440000
Type: LSF-SMT 3.81/05/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 5
Order No.: 1885910000
Type: LSF-SMT 3.81/05/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 5
Order No.: 1888380000
Type: LSF-SMT 3.81/05/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 5
Order No.: 1888480000
Type: LSF-SMT 3.81/05/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 5, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 6
Order No.: 1885450000
Type: LSF-SMT 3.81/06/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 6
Order No.: 1885920000
Type: LSF-SMT 3.81/06/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 6
Order No.: 1888390000
Type: LSF-SMT 3.81/06/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 6
Order No.: 1888490000
Type: LSF-SMT 3.81/06/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 6, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 7
Order No.: 1885460000
Type: LSF-SMT 3.81/07/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 7
Order No.: 1885930000
Type: LSF-SMT 3.81/07/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 7
Order No.: 1888400000
Type: LSF-SMT 3.81/07/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 7
Order No.: 1888500000
Type: LSF-SMT 3.81/07/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 7, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 8
Order No.: 1885470000
Type: LSF-SMT 3.81/08/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 8
Order No.: 1885940000
Type: LSF-SMT 3.81/08/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 8
Order No.: 1888410000
Type: LSF-SMT 3.81/08/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 8
Order No.: 1888510000
Type: LSF-SMT 3.81/08/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 8, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 9
Order No.: 1885480000
Type: LSF-SMT 3.81/09/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 9
Order No.: 1885950000
Type: LSF-SMT 3.81/09/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 9
Order No.: 1888420000
Type: LSF-SMT 3.81/09/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 9
Order No.: 1888520000
Type: LSF-SMT 3.81/09/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 9, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 10
Order No.: 1885490000
Type: LSF-SMT 3.81/10/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 10, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 10
Order No.: 1885960000
Type: LSF-SMT 3.81/10/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 10, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 10
Order No.: 1888430000
Type: LSF-SMT 3.81/10/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 10, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 10
Order No.: 1888530000
Type: LSF-SMT 3.81/10/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 10, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 11
Order No.: 1885510000
Type: LSF-SMT 3.81/11/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 11
Order No.: 1885970000
Type: LSF-SMT 3.81/11/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 11
Order No.: 1888440000
Type: LSF-SMT 3.81/11/135 3.5SN BK RL
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 11
Order No.: 1888540000
Type: LSF-SMT 3.81/11/135 1.5SN BK RL
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 11, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
 
Number of poles: 12
Order No.: 1885520000
Type: LSF-SMT 3.81/12/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 12, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 12
Order No.: 1885980000
Type: LSF-SMT 3.81/12/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 12, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 13
Order No.: 1885530000
Type: LSF-SMT 3.81/13/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 13, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 13
Order No.: 1885990000
Type: LSF-SMT 3.81/13/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 13, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 14
Order No.: 1885540000
Type: LSF-SMT 3.81/14/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 14, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 14
Order No.: 1886000000
Type: LSF-SMT 3.81/14/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 14, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 15
Order No.: 1885550000
Type: LSF-SMT 3.81/15/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 15, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 15
Order No.: 1886010000
Type: LSF-SMT 3.81/15/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 15, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 16
Order No.: 1885560000
Type: LSF-SMT 3.81/16/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 16, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 16
Order No.: 1886020000
Type: LSF-SMT 3.81/16/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 16, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 17
Order No.: 1885570000
Type: LSF-SMT 3.81/17/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 17, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 17
Order No.: 1886030000
Type: LSF-SMT 3.81/17/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 17, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 18
Order No.: 1885580000
Type: LSF-SMT 3.81/18/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 18, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 18
Order No.: 1886040000
Type: LSF-SMT 3.81/18/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 18, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 19
Order No.: 1886050000
Type: LSF-SMT 3.81/19/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 19, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 20
Order No.: 1885600000
Type: LSF-SMT 3.81/20/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 20, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 20
Order No.: 1886060000
Type: LSF-SMT 3.81/20/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 20, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 21
Order No.: 1885610000
Type: LSF-SMT 3.81/21/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 21, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 21
Order No.: 1886070000
Type: LSF-SMT 3.81/21/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 21, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 22
Order No.: 1885620000
Type: LSF-SMT 3.81/22/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 22, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 22
Order No.: 1886080000
Type: LSF-SMT 3.81/22/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 22, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 23
Order No.: 1885630000
Type: LSF-SMT 3.81/23/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 23, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 23
Order No.: 1886090000
Type: LSF-SMT 3.81/23/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 23, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 24
Order No.: 1885640000
Type: LSF-SMT 3.81/24/135 1.5SN BK TU
Colour: black
Solder pin length (l): 1.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 24, 135°, Solder pin length (l): 1.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube
 
Number of poles: 24
Order No.: 1886100000
Type: LSF-SMT 3.81/24/135 3.5SN BK TU
Colour: black
Solder pin length (l): 3.5 mm
Version:
Printed circuit board terminals, 3.81 mm, Number of poles: 24, 135°, Solder pin length (l): 3.5 mm, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tube