Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 07A ALU
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
Order No. 1652410000
Type HDC 07A ALU
GTIN (EAN) 4008190402488
Qty. 1 pc(s).

Dimensions and weights

Depth 60.5 mm
Depth (inches) 2.382 inch
Height 47.3 mm
Height (inches) 1.862 inch
Width 36.5 mm
Width (inches) 1.437 inch
Mounting dimension - width 30 mm
Net weight 18 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 2f94735a-9fba-4903-842f-4fb9aa902310
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable

Dimensions

Height of base B1 3 mm
Height of housing B 23 mm
Hole pitch length A2 30 mm
Total length housing 25.2 mm
Width base C1 30 mm
Width housing C 24.2 mm

General data

EMC housings No
Housing main material Plastic
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Tightening torque 0.5 Nm
UL 94 flammability rating V-0

Version

BG 1
Clamp version Side-locking clamp
Colour (RAL) RAL 1001
Design Standard
Design of housing Bulkhead housing
Design of locking system Side-locking clamp on lower side
Sealing NBR
Size 1
Suitable for ModuPlug® No
Tightening torque 0.5 Nm
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Important note

Product information When mounting the housings, make sure that the flat gasket is correctly seated.

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2088980000
Type: HDC 07A ALU BLK
Version:
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard