RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
Order No.
1218380000
Type
RCI42424FG
GTIN (EAN)
4050118001891
Qty.
12 pc(s).
Dimensions and weights
Depth
25.6 mm
Depth (inches)
1.008 inch
Height
30.2 mm
Height (inches)
1.189 inch
Width
12.7 mm
Width (inches)
0.5 inch
Net weight
20.417 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 95 % rel. humidity, no condensation
Control side
Rated control voltage
24 V DC
Rated current DC
29.2 mA
Power rating
700 mW
Coil resistance
720 Ω ± 10 %
Coil tolerance
10 %
Status indicator
No
Load side
Rated switching voltage
250 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Inrush current
15 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 12 ms
Switch-off delay
≤ 6 ms
Contact type
2 CO contacts forcibily guided (EN 61810-3 type B) (AgCuNi)
Mechanical service life
> 50 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V
General data
Test button available
No
Mechanical switch position indicator
No
Colour
Transparent
Insulation coordination
Rated voltage
250
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.