PCB plug-in connector Orange release lever cod. 02
Order No.
1063260000
Type
BHZ 5.00/02/90LH BK/OR
GTIN (EAN)
4032248814923
Qty.
150 pc(s).
Product data
IEC: 400 V / 10 A / 0.2 - 2.5 mm² UL: 300 V / 10 A / AWG 26 - AWG 12
Packaging
Box
Dimensions and weights
Height
29 mm
Height (inches)
1.142 inch
Width
12.4 mm
Width (inches)
0.488 inch
Length
14.6 mm
Length (inches)
0.575 inch
Net weight
5.14 g
System Parameters
Product family
OMNIMATE Housing - series CH20M
Type of connection
Field connection
Wire connection method
Clamping yoke connection
Pitch in mm (P)
5 mm
Pitch in inches (P)
0.197 "
Conductor outlet direction
90°
Number of poles
2
L1 in mm
5 mm
L1 in inches
0.197 "
Number of rows
1
Pin series quantity
1
Rated cross-section
2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106
Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged/ IP10 unplugged
Protection degree
IP20
Can be coded
Yes
Stripping length
8 mm
Tightening torque for screw flange, min.
0.4 Nm
Tightening torque for screw flange, max.
0.6 Nm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping screw
M 2.5
Screwdriver blade
0.6 x 3.5
Screwdriver blade standard
DIN 5264
Plugging cycles
25
Material data
Insulating material
PA 66 GF 30
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
I
Comparative Tracking Index (CTI)
600 ≤ CTI
UL 94 flammability rating
V-0
Contact material
CuSn
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-40 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Conductors suitable for connection
Clamping range, min.
0.13 mm²
Clamping range, max.
3.31 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
2.5 mm²
Stranded, max. H07V-R
2 mm²
Flexible, min. H05(07) V-K
0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.8 mm x 2.4 mm; 3.0 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
10 A
Rated current, min. number of poles (Tu=40°C)
9 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Clearance, min.
3 mm
Creepage distance, min.
3.2 mm
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
50 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
10 A
Rated current (Use group C / CSA)
10 A
Rated current (Use group D / CSA)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
50 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group C / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Material data
Comparative Tracking Index (CTI)
600 ≤ CTI
Insulating material
PA 66 GF 30
Insulating material group
I
UL 94 flammability rating
V-0
General data
Colour
black
Colour chart (similar)
RAL 9011
Protection degree
IP20
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.