English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
1 CO contact (16 mm width)
Our relay kits are particularly convenient to use. The kits are delivered fully assembled and 100 % function-tested. This saves assembly time and reduces the number of parts required.
  • Assembled kit consisting of relay, base and retaining clip, incl. label
  • 100% function-tested
  • 100% control of the dielectric strength input - output
  • Optional: test button with coloured control voltage marking (AC coil: red / DC coil: blue) and mechanical switch position indicator
  • Bright status LED (AC coil: red / DC coil: green)




Products:

Rated control voltage:
Rated control voltage: 12 V DC
Type: DRIKIT 12VDC 1CO LD
Order No.: 2476340000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 12 V DC
Type: DRIKIT 12VDC 1CO LD/PB
Order No.: 2476740000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 12 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 24 V DC
Type: DRIKIT 24VDC 1CO LD
Order No.: 2476680000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 24 V DC
Type: DRIKIT 24VDC 1CO LD/PB
Order No.: 2476750000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 48 V DC
Type: DRIKIT 48VDC 1CO LD
Order No.: 2476690000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 48 V DC
Type: DRIKIT 48VDC 1CO LD/PB
Order No.: 2476760000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 110 V DC
Type: DRIKIT 110VDC 1CO LD
Order No.: 2476700000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 110 V DC
Type: DRIKIT 110VDC 1CO LD/PB
Order No.: 2476770000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 110 V DC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 24 V AC
Type: DRIKIT 24VAC 1CO LD
Order No.: 2476710000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 24 V AC
Type: DRIKIT 24VAC 1CO LD/PB
Order No.: 2476780000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 115 V AC
Type: DRIKIT 115VAC 1CO LD
Order No.: 2476720000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 115 V AC
Type: DRIKIT 115VAC 1CO LD/PB
Order No.: 2476790000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 230 V AC
Type: DRIKIT 230VAC 1CO LD
Order No.: 2476730000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection
 
Rated control voltage: 230 V AC
Type: DRIKIT 230VAC 1CO LD/PB
Order No.: 2476800000
Version:
D-SERIES DRI, Relay module, No. of contacts: 1 CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection