English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
VSSC6 surge protection terminal for floating-ground current loops
Overvoltage coupling along the conductor path may disturb or destroy sensitive signal inputs. It is important to provide protection in the immediate vicinity of I&C devices. Weidmüller's broad product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals for tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. VARITECTOR stands for flexible and variable surge protection by Weidmüller, tested according to product standard IEC61643-21. The VARITECTOR series can be used in applications according to IEC 61643-22 / VDE 0845-3 for classes C1, C2, C3 and D1. The VARITECTOR SPC, SSC and MCZ OVP product families optimally combine electrical and mechanical properties. Size and easy handling play an important role. This surge protection is suited for confined spaces in industrical and process automation as well as in building automation applications.


Products:

Type of connection: Slotted 0.8 x 4
Type: VSSC6 CLFG24VAC/DC0.5A
Order No.: 1064270000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CL FG 12VDC 0.5A
Order No.: 1064260000
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CLFG48VAC/DC0.5A
Order No.: 1064280000
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CLFG60VAC/DC0.5A
Order No.: 1064290000
Version:
Surge protection for instrumentation and control, 60 V, 85 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRCLFG24VAC/DC0.5A
Order No.: 1064310000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRCLFG12VDC0.5A
Order No.: 1064300000
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRCLFG60VAC/DC0.5A
Order No.: 1064330000
Version:
Surge protection for instrumentation and control, 60 V, 85 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6TRCLFG24VAC/DC EX
Order No.: 1066490000
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 300 mA, IEC61643-21:2009, DIN EN 60079-0.2009, DIN EN 60079-26:2007, DIN EN 61241-11:2006