Catalogue status: Dec 1, 2017
Size 6
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Number of poles: 40
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Type: HDC HD 40 MC
Order No.: 1601710000
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 40, Crimp connection, Size: 6
 
Type: HDC HD 40 FC
Order No.: 1601730000
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 40, Crimp connection, Size: 6