English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 18, 2018
DC current

3½- and 4½-character digital displays in loop-powered (two-wire) design for current-loop signals and
3½- character digital displays with auxiliary power supply in 1/8 DIN IP65 housing for installation in the control panel.

The LPD350 is a compact, cost-effective, 3½-character LCD digital display designed specifically for current loop signals.

The LDP450F comes with IP67 protection and is thus suitable for mounting in the field.
The display is with equipped with a 4½-character LCD display that is easy to read even when poorly lit.

The DI350 is an inexpensive digital display for use in industrial applications with analogue current and voltage signals. With this display, analogue signals can be displayed from 4 to 20 mA or from 0 to 10 V. An integrated regulated power supply can be connected on the input side. This can be used to supply two-wire measuring transducers.



Product group overview