English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 21, 2017
1 NC contact
Relay from the D-SERIES DRH DC.
  • 1 NO contact or 1 NC contact (internal series connection of contacts) variants
  • 2 NO contacts or 1 NO contact and 1 NC contact variants
  • Suitable for switching high DC loads
  • Erosion-resistant AgSnO2 contact
  • Integrated blow magnet
  • Wide range of coil voltages
  • With integrated status display (AC red, DC green)
  • With test button



Products:

Rated control voltage:
Order No.: 1219940000
Type: DRH174012LT
Rated control voltage: 12 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1219950000
Type: DRH174024LT
Rated control voltage: 24 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1219960000
Type: DRH174048LT
Rated control voltage: 48 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1219970000
Type: DRH174110LT
Rated control voltage: 110 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1219980000
Type: DRH174220LT
Rated control voltage: 220 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1219990000
Type: DRH174524LT
Rated control voltage: 24 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1220010000
Type: DRH174548LT
Rated control voltage: 48 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1220020000
Type: DRH174615LT
Rated control voltage: 115 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Order No.: 1220030000
Type: DRH174730LT
Rated control voltage: 230 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NC contact with blow-out magnet and test button AgSnO2, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)