Catalogue status: Aug 11, 2017
Size 8
For the tension clamp connection, the wire connection level is designed as a tension clamp element. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 24
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Order No.: 1745790000
Type: HDC HE 24 FT
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 24, Tension clamp connection, Size: 8
 
Order No.: 1745850000
Type: HDC HE 24 MT
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 24, Tension clamp connection, Size: 8