English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 18, 2018
VSSC4 surge protection terminal for floating-ground binary signals (12 V, 24 V, 48 V and 60 V)
Overvoltage coupling along the conductor path may disturb or destroy sensitive signal inputs. It is important to provide protection in the immediate vicinity of I&C devices. Weidmüller's broad product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals for tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. VARITECTOR stands for flexible and variable surge protection by Weidmüller, tested according to product standard IEC61643-21. The VARITECTOR series can be used in applications according to IEC 61643-22 / VDE 0845-3 for classes C1, C2, C3 and D1. The VARITECTOR SPC, SSC and MCZ OVP product families optimally combine electrical and mechanical properties. Size and easy handling play an important role. This surge protection is suited for confined spaces in industrical and process automation as well as in building automation applications.


Products:

Type of connection: Slotted 0.8 x 4
Order No.: 1063890000
Type: VSSC4 SL FG24VAC/DC0.5A
Delivery date on request
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063880000
Type: VSSC4 SL FG 12VDC 0.5A
Delivery date on request
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063930000
Type: VSSC4 SL FG 24VAC/DC Ex
Delivery date on request
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 300 mA, IEC61643-21:2009, DIN EN 60079-0.2009, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Slotted 0.8 x 4
Order No.: 1063940000
Type: VSSC4 SL FG 48VAC/DC Ex
Delivery date on request
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 300 mA, IEC61643-21:2009, DIN EN 60079-0.2009, DIN EN 60079-26:2007, DIN EN 61241-11:2006