OMNIMATE component libraries
Complete component libraries for your PCB design software
Catalogue status: Feb 9, 2018
Female plug, clamping-yoke screw connection
OMNIMATE  Power BU / SU 7.62HP - the 50 kVA power class
More current for higher performance.


Top of the class in today's connector systems – the OMNIMATE Power SU / BUZ 10.16HP. They feature a very durable contact system which makes it a pluggable power transmission solution with maximum load reserves. HP stands for High Performance – performance exemplified by a long-term usage temperature of 120°C. This custom, pluggable solution is suitable for all applications that must meet 600 V UL or 1,000 V (IEC) with up to 76 A (IEC) and 54 A (UL).

Product group overview