English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Nov 3, 2017
PUSH IN connection
TERMOPTO solid-state relay 230 VAC 0.1 A output version,
with AC or DC input, available in different versions:
  • With PUSH IN connection
  • In 6.1 mm width
  • With various input protection circuits
    (free-wheel diode, varistor)
  • Pluggable cross-connections
  • Enclosed design



Products:

Rated control voltage:
Rated control voltage: 5 V DC ±20 %
Type: TOP 5VDC/230VAC 0,1A
Order No.: 8951160000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 12 V DC ±20 %
Type: TOP 12VDC/230VAC 0,1A
Order No.: 8951170000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 24 V DC ±20 %
Type: TOP 24VDC/230VAC 0,1A
Order No.: 8951180000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 24 V AC ±20%
Type: TOP 24VAC/230VAC 0,1A
Order No.: 8951260000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 24 V AC ±20% , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 48…60 V DC ±20 %
Type: TOP 48-60VDC/230VAC 0,1A
Order No.: 8951190000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 48…60 V AC ±20 %
Type: TOP 48-60VAC/230VAC 0,1A
Order No.: 8951270000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 110 V DC ±20 %
Type: TOP 110VDC/230VAC 0,1A
Order No.: 8951200000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 120 V AC ±20 %
Type: TOP 120VAC/230VAC 0,1A
Order No.: 8951280000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 220 V DC +10 % / -15 %
Type: TOP 220VDC/230VAC 0,1A
Order No.: 8951210000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN
 
Rated control voltage: 230 V AC +10 % / -20 %
Type: TOP 230VAC/230VAC 0,1A
Order No.: 8951290000
Version:
TERMOPTO, solid-state relais, 1 NO contact (Triac (zero-cross switch)), Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, PUSH IN