English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
MICROOPTO SOLENOID
The solid-state relay MICROOPTO SOLENOID is used specifically as a switching amplifier for actuators up to 24 V DC and 10 A with inductive loads, such as solenoid valves and contactors.
A potential-free signalling contact communicates errors, such as a short-circuit, to the controller.
The MICROOPTO SOLENOID solid-state relay is short-circuit-proof and protected against power-related transients and voltage peaks by extensive protective circuits.
In addition, the closed enclosure offers high protection against accidental contact.


Products:

Type: MOS 24VDC/5-33VDC 10A
Order No.: 8937940000
Rated control voltage: 24 V DC ±20 %
Version:
MICROOPTO, solid-state relais, 1 NO contact (POWER MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection