English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
MICROOPTO ACTOR
The MICROOPTO SOLENOID solid-state relay is used especially as a switching amplifier for actuators up to 24 V DC and 10 A with inductive loads such as solenoid valves and contactors. 3-wire actuators can be connected directly to the module.

This is short-circuit proof and protected against application-related transients and spikes by extensive protective circuitry.


Products:

Order No.: 1283230000
Type: MOS 24VDC/8-30VDC 2A E
Rated control voltage: 24 V DC ±20 %
Version:
MICROOPTO, solid-state relais, 1 NO contact (Intelligent POWER MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
 
Order No.: 8937970000
Type: MOS 24VDC/8-30VDC 2A
Rated control voltage: 24 V DC ±20 %
Version:
MICROOPTO, solid-state relais, 1 NO contact (Intelligent POWER MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection