English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Dec 1, 2017
PSSR 3-phase
  • Load circuit: 3-phase 24...520 VAC / 20 A
  • Ready-to-use: snap on - connect - ready
  • Wear-free and silent switching
  • High capacity for handling surge currents I2t = 1500 A2s (10 ms)



Products:

Rated control voltage:
Rated control voltage: 8...30 V DC / 10...30 V AC
Type: PSSR 24VDC/3PH AC 20A
Order No.: 8952130000
Version:
Power Solid-State Relais, Solid state contactor, 3 NO contact (Triac (zero-cross switch)), Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24…520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
 
Rated control voltage: 90...240 V AC / DC
Type: PSSR 230VAC/3PH AC 20A
Order No.: 8952140000
Version:
Power Solid-State Relais, Solid state contactor, 3 NO contact (Triac (zero-cross switch)), Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24…520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection