PUSH IN connection
TERMOPTO solid-state relay, 5 to 48 V DC 0.5 A output version,
with AC or DC input, available in different versions:
  • With PUSH IN connection
  • In 6.1 mm width
  • With various input protective circuits
    (free-wheel diode, varistor, RC filter)
  • Pluggable cross-connections
  • Enclosed design



Products:

Rated control voltage:
Order No.: 8950960000
Type: TOP 5VDC/48VDC 0,5A
Rated control voltage: 5 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8950970000
Type: TOP 12VDC/48VDC 0,5A
Rated control voltage: 12 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8950980000
Type: TOP 24VDC/48VDC 0,5A
Rated control voltage: 24 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951060000
Type: TOP 24VAC/48VDC 0,5A
Rated control voltage: 24 V AC ±20%
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8950990000
Type: TOP 48-60VDC/48VDC 0,5A
Rated control voltage: 48…60 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951070000
Type: TOP 48-60VAC/48VDC 0,5A
Rated control voltage: 48…60 V AC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951000000
Type: TOP 110VDC/48VDC 0,5A
Rated control voltage: 110 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951080000
Type: TOP 120VAC/48VDC 0,5A
Rated control voltage: 120 V AC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 1188830000
Type: TOP 120VAC/48VDC 0.5A RC
Rated control voltage: 120 V AC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951010000
Type: TOP 220VDC/48VDC 0,5A
Rated control voltage: 220 V DC +10 % / -15 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 8951090000
Type: TOP 230VAC/48VDC 0,5A
Rated control voltage: 230 V AC +10 % / -20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
 
Order No.: 1189260000
Type: TOP 230VAC/48VDC 0.5A RC
Rated control voltage: 230 V AC +10 %/ -15 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN