English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
MCZ-SERIES
The MCZ TO timing relays, with a width of only 6 mm, are the thinnest in their class.
The MCZ series of timing relays can be used in a wide variety of applications. Their preferred use is
for extending pulses in automation engineering.
They are charcterised by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output
    Clampable conductor cross-section is 0.5 to 1.5 mm².



Products:

Order No.: 8324590000
Type: MCZ TO 24VDC/50MS
Rated control voltage: 24 V DC ±10 %
Version:
MCZ SERIES, Pulse stretcher, No. of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension clamp connection
 
Order No.: 8286410000
Type: MCZ TO 24VDC/150MS
Rated control voltage: 24 V DC ±10 %
Version:
MCZ SERIES, Pulse stretcher, No. of contacts: 1, NO contact, Rated control voltage: 24 V DC ±10 %, Continuous current: 20 mA, Tension clamp connection