2 CO
Clip-on RS 30. 31. 32 relay bases are available in widths from 11.2 to 25 mm, depending on the type.
The RSM relay multiplexers are available as 4, 8 and 16-way modules. To reduce the wiring work, the DC variants are fitted with a common plus or minus potential. The optional IEC603-1 plug-in connector enables the connection of pre-assembled lines.
The screw connection system is used to connect the conductor with a rated cross-section of 2.5 mm².


Products:

Rated control voltage:
Order No.: 9406121001
Type: RS 32 24VDC LD LP 2U
Rated control voltage: 24 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V DC ±10 %, Continuous current: 4 A, Screw connection
 
Order No.: 8872160000
Type: RS32 24 VDC SAFETY
Rated control voltage: 24 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V DC ±10 %, Continuous current: 4 A, Screw connection
 
Order No.: 9406221001
Type: RS 32 24VUC LD LP 2U
Rated control voltage: 24 V UC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V UC ±10 %, Continuous current: 4 A, Screw connection
 
Order No.: 9406621001
Type: RS 32 115VUC LD LP 2U
Rated control voltage: 115 V UC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 115 V UC +5 % / -15 %, Continuous current: 4 A, Screw connection
 
Order No.: 1122661001
Type: RS 32 24-48VUC LD LP 2U
Rated control voltage: 48 V UC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 24 V UC ±10 %, 48 V UC ±10 %, Continuous current: 4 A, Screw connection
 
Order No.: 9406321001
Type: RS 32 48VDC LD LP 2U
Rated control voltage: 48 V DC ±10 %
Delivery status:
This article will no longer be available in the future.
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 48 V DC ±10 %, Continuous current: 4 A, Screw connection
 
Order No.: 1122761001
Type: RS 32 115-230VUC LD 2U
Rated control voltage: 230 V UC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 115 V UC +5 % / -15 %, 230 V UC +5 % / -15 %, Continuous current: 4 A, Screw connection
 
Order No.: 9406721001
Type: RS 32 230VUC LD LP 2U
Rated control voltage: 230 V UC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 2 CO contact AgNi 90/10, Rated control voltage: 230 V UC +5 % / -15 %, Continuous current: 4 A, Screw connection