English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
TRAK - for rail technology
The MCZ R relay couplers, with a width of only 6 mm, are the thinnest in their class.
They are distinguished by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output.
    Clampable conductor cross-section is 0.5 to 1.5 mm²



Products:

Rated control voltage:
Order No.: 8713890000
Type: MCZ R 24Vdc 1CO TRAK
Rated control voltage: 24 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8499550000
Type: MCZ R 24Vdc 1NO TRAK
Rated control voltage: 24 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 NO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8713900000
Type: MCZ R 36Vdc 1CO TRAK
Rated control voltage: 36 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8713910000
Type: MCZ R 48...110Vdc 1CO TRAK
Rated control voltage: 48 V…110 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection
 
Order No.: 8574070000
Type: MCZ R 48...110Vdc 1NO TRAK
Rated control voltage: 48 V…110 V DC +25 % / -30 %
Version:
MCZ-SERIES TRAK, Relay module, No. of contacts: 1 NO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension clamp connection