English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
Mains/ signal filter up to 250 V/10 A

Simple radio noise suppression in the cabinet thanks to WAVEFILTER

The WAVEFILTER series eliminates the need for time-consuming bolting processes of mains filters. The filters are snapped onto TS 35 and connected to the device whose noise is to be suppressed. The
two-stage, 22.5 mm wide WAVEFILTER,  in 1 A, 3 A, 6 A and 10 A versions, offers high attenuation at all voltage levels from 5 V, 12 V, 24 V, 48 V, 60 V, 120 V up to 250 V.




Products:

Type: WAVEFILTER 3A
Order No.: 8614780000
Version:
WAVESERIES, Surge protection, Surge protection, Attenuation at 100 MHz: 30 dB
 
Type: WAVEFILTER 6A
Order No.: 8614800000
Version:
WAVESERIES, Surge protection, Surge protection, Attenuation at 100 MHz: 40 dB
 
Type: WAVEFILTER 10A
Order No.: 8614770000
Version:
WAVESERIES, Surge protection, Surge protection, Attenuation at 100 MHz: 40 dB