Input Loop Powered

The ACT20M-CI-CO-ILP, MCZ CCC and WAS5 CCC LP are 1/2-channel passive isolators that are supplied via the input loop current. They are optionally available in 6 mm (ACT20M/ MCZ series) or 17.5 mm (WAS5 CCC LP) housings.


The input and output circuits are completely, electrically isolated from each other. The passive isolators are designed with 1 or 2 channels. International approvals (such as ATEX Zone 2, UL C1D2 and FM Div2) permit use in explosion-risk zones.

Passive isolators are used to electrically isolate normalised signals (from 0/4 to 20 mA).The modules get their power supply from the current loop on the input side. The power for signal transmission and supply comes from the active 0/4–20 mA signal. They have very low current consumption and can be used anywhere in the field where no suitable power supply is available.

These devices are used in a variety of application processes as signal isolators and signal multipliers. They can be used to eliminate measurement errors caused by differences in earth potentials.




Products:

Order No.: 1176070000
Type: ACT20M-CI-CO-ILP-S
Version:
Signal converter/insulator, Input current loop feed, 1-channel, 2-way isolator, Loop powered, via 4...20 mA input
 
Order No.: 1176080000
Type: ACT20M-2CI-2CO-ILP-S
Version:
Signal converter/insulator, Input current loop feed, 2-channel, 2-way isolator, Loop powered, via 4...20 mA input
 
Order No.: 8411190000
Type: MCZ CCC 0-20mA/0-20mA
Version:
MCZ SERIES, Passive isolator
 
Order No.: 8444950000
Type: WAS5 CCC LP 0-20/0-20mA
Version:
Passive isolator, Screw connection
 
Order No.: 8444960000
Type: WAZ5 CCC LP 0-20/0-20mA
Version:
Passive isolator, Tension clamp connection
 
Order No.: 8463580000
Type: WAS5 CCC LP 0-20/0-20mA
Version:
Passive isolator, Screw connection
 
Order No.: 8463590000
Type: WAZ5 CCC LP 0-20/0-20mA
Version:
Passive isolator, Tension clamp connection