English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 18, 2018
MICROOPTO 300 V DC
The MICROOPTO 300 V DC solid-state relay has been developed as a switching amplifier for high inductive loads up to 300 V DC and 1 A in motor brakes and contactors.
A power boost in the load circuit compensates transient overloads (20 A for 20 ms / 5 A for 1 s) such as start-up or shut-down spikes. Additional protective circuits counter higher overloads.


Products:

Order No.: 8937830000
Type: MOS 24VDC/12-300VDC 1A
Delivery date on request
Version:
MICROOPTO, solid-state relais, 1 NO contact (POWER MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection