English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jun 16, 2017
RS485 / RS422

Data surge protection

  • for RS 422 and RS 485 signals
  • Can also be connected as T branch with K21 wall-mounted housing




Products:

Type: VSPC RS485 2CH
Order No.: 8924670000
Version:
Surge voltage arrester, 5 V, 5 V, 450 mA, IEC 61643-21
 
Type: VSPC RS485 2CH R
Order No.: 8951670000
Version:
Surge voltage arrester, 5 V, 5 V, 450 mA, IEC 61643-21
 
Type: VSSC6 RS485
Order No.: 1064980000
Version:
Surge voltage arrester, 12 V, 500 mA, IEC 61643-21
 
Type: VSSC6 RS485 DP
Order No.: 1065010000
Version:
Surge voltage arrester, 12 V, 500 mA, IEC 61643-21
 
Type: VSSC6 RS485 PA EX
Order No.: 1065020000
Version:
Surge voltage arrester, 12 V, 300 mA, IEC61643-21:2009, DIN EN 60079-0.2009, DIN EN 60079-26:2007, DIN EN 61241-11:2006