English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
1 NC
Clip-on RS 30. 31. 32 relay bases are available in widths from 11.2 to 25 mm, depending on the type.
The RSM relay multiplexers are available as 4, 8 and 16-way modules. To reduce the wiring work, the DC variants are fitted with a common plus or minus potential. The optional IEC603-1 plug-in connector enables the connection of pre-assembled lines.
The screw connection system is used to connect the conductor with a rated cross-section of 2.5 mm².


Products:

Rated control voltage:
Rated control voltage: 5 V TTL
Type: RS 30 5VTTL BL/SL 1R
Order No.: 1167660000
Delivery status:
This article will no longer be available in the future.
Version:
RS-SERIES, Relay module, No. of contacts: 1 NC contact AgNi 0.15 gold flashed, Rated control voltage: 5 V TTL, Continuous current: 5 A, Screw connection
 
Rated control voltage: 24 V DC ±10 %
Type: RS 30 24VDC LP 1R
Order No.: 1100961001
Version:
RS-SERIES, Relay module, No. of contacts: 1 NC contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC ±10 %
Type: RS 30 24VDC LD LP 1R
Order No.: 1100921001
Version:
RS-SERIES, Relay module, No. of contacts: 1 NC contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC ±10 %
Type: RS 30 24VDC LD LP 1R
Order No.: 1100911001
Version:
RS-SERIES, Relay module, No. of contacts: 1 NC contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection