English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 21, 2017
Relay soldered
Clip-on RS 30. 31. 32 relay bases are available in widths from 11.2 to 25 mm, depending on the type.
The RSM relay multiplexers are available as 4, 8 and 16-way modules. To reduce the wiring work, the DC variants are fitted with a common plus or minus potential. The optional IEC603-1 plug-in connector enables the connection of pre-assembled lines.
The screw connection system is used to connect the conductor with a rated cross-section of 2.5 mm².


Products:

Order No.: 1112361001
Type: RSM 4R 24VDC LP GEM.-
Rated control voltage: 24 V DC
Version:
RSM-Series, Relay module, No. of contacts: 1 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Order No.: 1107761001
Type: RSM 8R 24VDC LP GEM.-
Rated control voltage: 24 V DC
Version:
RSM-Series, Relay module, No. of contacts: 1 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Order No.: 1107861001
Type: RSM 16R 24VDC LP GEM.-
Rated control voltage: 24 V DC
Version:
RSM-Series, Relay module, No. of contacts: 1 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection