UPS

The UPS control unit,  together with the associated battery module and the power supply unit, forms a complete DC UPS system. In normal operation, the input voltage from the UPS control unit is connected directly to the load. In the event of a mains failure (drop of the DC input voltage) the system switches instantly to battery operation. Once the mains supply has been restored, the system switches back to normal operation and the battery is fully recharged by the integrated charger.
Three relay outputs, as well as three additional active transistor outputs and a control input to lock battery operation, provide full remote control by means of PLC or DCS control. Numerous modes of operation and an easy-to-use status display provide rapid fault diagnosis and optimum customisation to the application.