English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 24, 2017
MCZ-SERIES - solid-state relays, width 6 mm
The MCZ O optos, with a width of only 6 mm, are the thinnest in their class.
They are distinguished by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output
    Clampable conductor cross-section is 0.5 to 1.5 mm².



Products:

Rated control voltage:
Order No.: 8398940000
Type: MCZ O 5VTTL
Rated control voltage: 5 V TTL
Version:
MCZ SERIES, solid-state relais, 1 NO contact (TTL), Rated control voltage: 5 V TTL , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Order No.: 8324610000
Type: MCZ O 24VDC
Rated control voltage: 24 V DC ±16 %
Version:
MCZ SERIES, solid-state relais, 1 NO contact (TTL), Rated control voltage: 24 V DC ±16 % , Rated switching voltage: 5 V TTL, Continuous current: 8 ma, Fan out = 20 LS-TTL, Tension clamp connection
 
Order No.: 8365940000
Type: MCZ O 24VUC
Rated control voltage: 24 V UC ±20 %
Version:
MCZ SERIES, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V UC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 20 mA, Tension clamp connection
 
Order No.: 8287730000
Type: MCZ O 24VUC
Rated control voltage: 24 V UC ±20 %
Version:
MCZ SERIES, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V UC ±20 % , Rated switching voltage: 24 VDC ±20%, Continuous current: 2 A, Tension clamp connection
 
Order No.: 8421060000
Type: MCZ O 120VUC
Rated control voltage: 120 V UC +5 / -15 %
Version:
MCZ SERIES, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 120 V UC +5 / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 50 mA, Tension clamp connection
 
Order No.: 8421380000
Type: MCZ O 230VAC
Rated control voltage: 230 V AC +5 % / -15 %
Version:
MCZ SERIES, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 230 V AC +5 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 20 mA, Tension clamp connection
 
Order No.: 8820710000
Type: MCZ O TRAK 24.110VDC
Rated control voltage: 24...110 V DC -30 / +25 %
Version:
MCZ-SERIES TRAK, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24...110 V DC -30 / +25 % , Rated switching voltage: 5...137.5 V DC, Continuous current: 250 mA @ 50 °C, Tension clamp connection