AUX Powered

The MCZ VFC and WAS/WAZ4/5 signal converters can transmit, isolate and convert analogue DC voltages. They are optionally available in widths of 6 mm (MCZ), 12.5 mm (WAS/WAZ4) or 17.5 mm (WAS/WAZ5).

The input and output circuits are completely electrically isolated, as is the power supply. The input signal is converted into a DC current/voltage value (WAS/WAZ) or into a proportional frequency (MCZ VFC) between 0–1/4/8/16 kHz.
The WAVESERIES signal converters are available with a limiting frequency of either 10 Hz (WAS/WAZ4) or 20 kHz (WAS/WAZ5).

The 24 VDC supply voltage can be cross-connected on the module side using ZQV4N (MCZ) or ZQV 2,5N (WAS/WAZ) jumpers.




Products:

Order No.: 8561610000
Type: WAS5 VVC HF +-10V/+-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447310000
Type: WAS5 VCC HF 0-10/0-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447340000
Type: WAS5 VCC HF 0-10/4-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447370000
Type: WAS5 VVC HF 0-10/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447380000
Type: WAZ5 VVC HF 0-10/0-10V
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8540310000
Type: WAS5 VCC 0-10V/0-20MA
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540290000
Type: WAS5 VCC 0-10V/4-20MA
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540300000
Type: WAZ5 VCC 0-10V/4-20MA
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8540330000
Type: WAS5 VVC 0-10V/0-10V
Delivery status:
This article will no longer be available in the future.
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8540340000
Type: WAZ5 VVC 0-10V/0-10V
Version:
Signal converter/insulator, Tension clamp connection
 
Order No.: 8447100000
Type: WAS4 VCC DC 0-10/4-20MA
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447130000
Type: WAS4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8447140000
Type: WAZ4 VVC DC 0-10/0-10V
Version:
Signal converter/insulator, Tension clamp connection