Input Loop Powered
3½- and 4½-character digital displays in two-wire design for current-loop signals.

The LPD350 is a compact, cost-effective, 3½-character LCD digital display designed specifically for current loop signals.

With its intrinsically safe digital display, the LDP450F is suitable for installation in the field. It is equipped with a 4½-character LCD display which can be read even under poor lighting conditions.

The loop-powered (two-wire) design allows for any supply of the digital display via the 4 – 20 mA current loop. No additional wiring is needed for a power supply. The current loop will be interrupted and the display will be looped directly into the circuit.




Products:

Order No.: 7940010163
Type: LPD350 4-20mA/0-100.0
Version:
Signal converter/insulator, 4...20 mA
 
Order No.: 7940010236
Type: LPD450F 4-20mA
Version:
Signal converter/insulator, 4...20 mA