English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 7, 2017
Multi-function relay without control input (BTMF)
The BTMF timing relay has 5 different timing functions. These are set via a rotary switch on the front. The delay and pulse times are selectable between 0.1sec. and 1 hour.

The timing relay is built into an Insta enclosure just 17.5 mm wide.

On the output side there is a relay contact with a switching capacity of 250 V/ 5 A.


Products:

Order No.: 8647680000
Type: TIMER BTMF-S
Rated control voltage: 24...48 V DC
Version:
BT-SERIES, Multifunction timing relay, No. of contacts: 1, CO contact, AgNi 90/10, Rated control voltage: 24...230 V AC, 24...48 V DC, Continuous current: 5 A, Screw connection
 
Order No.: 8647690000
Type: TIMER BTMF-Z
Rated control voltage: 24...48 V DC
Version:
BT-SERIES, Multifunction timing relay, No. of contacts: 1, CO contact, AgNi 90/10, Rated control voltage: 24...230 V AC, 24...48 V DC, Continuous current: 5 A, Tension clamp connection