RTD / Thermocoupler

4-character temperature displays with optional additional functions and external power supply.


The PMX400 series offers high-quality 4-character LED displays in 1/8 DIN format with additional functions.

The displays can record temperature values from PT100 3-wire and thermocouples.
On the output side, optional analogue signals are available, as well as either two or four relay contacts for limit-value monitoring.


An integrated power supply can be used for supplying external sensors and input devices.
Displays from the PMX400 series are designed for control panel installation and feature IP65 protection.