English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 18, 2018
Standard
The MCZ R relay couplers, with a width of only 6 mm, are the thinnest in their class.
They are distinguished by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output.
    Clampable conductor cross-section is 0.5 to 1.5 mm²



Products:

Rated control voltage:
Rated control voltage: 24 V DC ±20 %
Order No.: 8365980000
Type: MCZ R 24VDC
Stock article
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 24 V UC ±10 %
Order No.: 8390590000
Type: MCZ R 24VUC
Delivery date on request
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 110 V DC ±10 %
Order No.: 8467470000
Type: MCZ R 110VDC
Delivery date on request
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 110 V DC ±10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 120 V AC -15 % / +10 %
Order No.: 8420880000
Type: MCZ R 120VAC
Delivery date on request
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 120 V AC -15 % / +10 %, Continuous current: 6 A, Tension clamp connection
 
Rated control voltage: 230 V AC ±10 %
Order No.: 8237710000
Type: MCZ R 230VAC
Stock article
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension clamp connection