English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Aug 11, 2017
MICROOPTO: for adjusting TTL signals
To adjust sensitive TTL signals to the typical voltage level of 24 V DC used in industrial automation applications, the MICROOPTO TTL modules are used. For the protection of the electronics, the sensitive TTL signals require electrical isolation from the 24 V world. To control the opto circuit via the 5 V TTL signal, an additional auxiliary voltage is fed in.


Products:

Rated control voltage:
Rated control voltage: 5 V TTL
Order No.: 8937920000
Type: MOS 5VTTL/24VDC 0,1A
Version:
MICROOPTO, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
 
Rated control voltage: 12 V DC...28 V DC
Order No.: 8937930000
Type: MOS 12-28VDC/5VTTL
Version:
MICROOPTO, solid-state relais, 1 NO contact (TTL), Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection