Frequency
Frequency meter and totaliser with additional functions and external power supply
for installation in control panels.

The PMX400 series provide high-quality 4-character LED displays with additional features
. A variety of frequency signals can be processed on the displays. On the output side, analogue signals are optionally available, as well as either two or four relay contacts for limit-value monitoring.

The programmable counter components of the PTX800 series with 8-bit digital display can process input-side TTL signals  or, optionally, pulses from NAMUR and NPN/PNP sensors. Comprehensive linearisation and interference-suppression functions are available for processing measurement signals. On the output side, there is the option of a
mA/V analogue signal and 2 CO contacts for limit-value monitoring.

Both counters offer 24-VDC voltage for supplying external two-wire sensors.