English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
Multi-function relay with control input (BTM)
The BTM timing relay as 8 different timing functions which can be set via a rotary switch on the front. Delay/clock times can be selected between 0.1 second and 120 hours.

The component has an additional control input on the input side which must be activated for the respective timing function.

The timing relay is built into an Insta enclosure just 17.5 mm wide.

On the output side there is a relay contact with a switching capacity of 250 V/ 5 A.


Products:

Rated control voltage: 24...48 V DC
Type: TIMER BTM-S
Order No.: 8647700000
Version:
BT-SERIES, Multifunction timing relay, with separate control input, , No. of contacts: 1, CO contact, AgNi 90/10, Rated control voltage: 24...230 V AC, 24...48 V DC, Continuous current: 5 A, Screw connection
 
Rated control voltage: 24...48 V DC
Type: TIMER BTM-Z
Order No.: 8647710000
Version:
BT-SERIES, Multifunction timing relay, with separate control input, , No. of contacts: 1, CO contact, AgNi 90/10, Rated control voltage: 24...230 V AC, 24...48 V DC, Continuous current: 5 A, Tension clamp connection