English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
1NO
Clip-on RS 30. 31. 32 relay bases are available in widths from 11.2 to 25 mm, depending on the type.
The RSM relay multiplexers are available as 4, 8 and 16-way modules. To reduce the wiring work, the DC variants are fitted with a common plus or minus potential. The optional IEC603-1 plug-in connector enables the connection of pre-assembled lines.
The screw connection system is used to connect the conductor with a rated cross-section of 2.5 mm².


Products:

Rated control voltage:
Order No.: 1167760000
Type: RS 30 5VTTL BL/SL 1A
Rated control voltage: 5 V TTL
Delivery status:
This article will no longer be available in the future.
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 5 V TTL, Continuous current: 5 A, Screw connection
 
Order No.: 1129421001
Type: RS 30 12VDC LD LP 1A
Rated control voltage: 12 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 12 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101661001
Type: RS 30 24VDC LP 1A
Rated control voltage: 24 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101621001
Type: RS 30 24VDC LD LP 1A
Rated control voltage: 24 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101611001
Type: RS 30 24VDC LD LP 1A
Rated control voltage: 24 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101721001
Type: RS 30 24VUC LD LP 1A
Rated control voltage: 24 V UC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101711001
Type: RS 30 24VUC LD LP 1A
Rated control voltage: 24 V UC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101821001
Type: RS 30 48VDC LD LP 1A
Rated control voltage: 48 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 48 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101811001
Type: RS 30 48VDC LD LP 1A
Rated control voltage: 48 V DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 48 V DC ±10 %, Continuous current: 6 A, Screw connection
 
Order No.: 1101921001
Type: RS 30 48VUC LD LP 1A
Rated control voltage: 48 V AC / DC ±10 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 48 V AC / DC ±10 %, Continuous current: 5 A, Screw connection
 
Order No.: 1102121001
Type: RS 30 115VAC LD LP 1A
Rated control voltage: 115 V AC
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection
 
Order No.: 1102111001
Type: RS 30 115VAC LD LP 1A
Rated control voltage: 115 V AC
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection
 
Order No.: 1102261001
Type: RS 30 230VAC LP 1A
Rated control voltage: 230 V AC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 230 V AC +5 % / -15 %, Continuous current: 3 A, Screw connection
 
Order No.: 1102221001
Type: RS 30 230VAC LD LP 1A
Rated control voltage: 230 V AC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 230 V AC +5 % / -15 %, Continuous current: 3 A, Screw connection
 
Order No.: 1102211001
Type: RS 30 230VAC LD LP 1A
Rated control voltage: 230 V AC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 230 V AC +5 % / -15 %, Continuous current: 3 A, Screw connection
 
Order No.: 1128511001
Type: RS 30 240VAC LD LP 1A
Rated control voltage: 240 V AC +5 % / -15 %
Version:
RS-SERIES, Relay module, No. of contacts: 1 NO contact AgNi 0.15 gold flashed, Rated control voltage: 240 V AC +5 % / -15 %, Continuous current: 3 A, Screw connection