Conversion of frequency to current/voltage

The WAS/WAZ PRO Freq f/DC isolator/converters in the compact 12.5 mm wide housing convert
input frequencies of up to 100 kHz into standardised analogue signals. The devices can be
freely configured via DIP switches.

The connection on the input side is suitable for both 2- and 3-wire PNP/NPN or
Namur initiators. The lower and upper measuring frequency can be individually configured via both DIP switches
and an external frequency generator (as of 16 kHz) and
assigned to an accordingly standardised current/voltage output.
The devices have 4 kV 3-way isolation and do not need to be calibrated
separately.

Via ZQV2.5 N cross-connections, the 24 VDC supply voltage can be bridged
on the module side. The f/DC isolator/converters are optionally available in screw or tension-clamp
connection technology.




Products:

Order No.: 8581180000
Type: WAS4 PRO Freq
Version:
Frequency signal isolating transformer, Screw connection
 
Order No.: 8581190000
Type: WAZ4 PRO Freq
Version:
Signal converter/insulator, Tension clamp connection