English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 24, 2017
JACKPAC® IP68
The JPR relays in their IP 68 JACKPAC enclosures are available with and without electrical isolation. The switching amplifier amplifies 24 Vdc switch outputs to max. 2 A. The switching voltage at the output is fed via a T-junction.


Products:

Order No.: 8771420000
Type: JPR 24VDC 1CO M12
Rated control voltage: 24 V DC ±20 %
Version:
JACKPAC, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded
 
Order No.: 8771430000
Type: JPR 24VDC ISO 1CO M12
Rated control voltage: 24 V DC ±20 %
Version:
JACKPAC, Relay module, No. of contacts: 1 CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded