English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
Relay pluggable
Clip-on RS 30. 31. 32 relay bases are available in widths from 11.2 to 25 mm, depending on the type.
The RSM relay multiplexers are available as 4, 8 and 16-way modules. To reduce the wiring work, the DC variants are fitted with a common plus or minus potential. The optional IEC603-1 plug-in connector enables the connection of pre-assembled lines.
The screw connection system is used to connect the conductor with a rated cross-section of 2.5 mm².


Products:

Rated control voltage:
Rated control voltage: 24 V DC
Type: RSM 4RS 24VDC LP GEM.+
Order No.: 1113461001
Version:
RSM-Series, Relay module, No. of contacts: 4 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC
Type: RSM 4RS 24VDC LP GEM.-
Order No.: 1113361001
Version:
RSM-Series, Relay module, No. of contacts: 4 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC
Type: RSM 8RS 24VDC GEM.+
Order No.: 1113661001
Version:
RSM-Series, Relay module, No. of contacts: 8 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC
Type: RSM 8RS 24VDC LP GEM.-
Order No.: 1113561001
Version:
RSM-Series, Relay module, No. of contacts: 8 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC
Type: RSM 16RS 24VDC LP GEM.+
Order No.: 1113861001
Version:
RSM-Series, Relay module, No. of contacts: 16 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V DC
Type: RSM 16RS 24VDC GEM.-
Order No.: 1113761001
Version:
RSM-Series, Relay module, No. of contacts: 16 CO contact AgNi 90/10, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V AC / DC
Type: RSM 4RS 24VUC LP
Order No.: 1173461001
Version:
RSM-Series, Relay module, No. of contacts: 4 CO contact AgNi 90/10, Rated control voltage: 24 V AC / DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 24 V AC / DC
Type: RSM 8RS 24VUC LP
Order No.: 1173561001
Version:
RSM-Series, Relay module, No. of contacts: 8 CO contact AgNi 90/10, Rated control voltage: 24 V AC / DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 115 V AC / DC
Type: RSM 4RS 115VUC LP
Order No.: 1114561001
Version:
RSM-Series, Relay module, No. of contacts: 4 CO contact AgNi 90/10, Rated control voltage: 115 V AC / DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 115 V AC / DC
Type: RSM 8RS 115VUC LP
Order No.: 1114661001
Version:
RSM-Series, Relay module, No. of contacts: 8 CO contact AgNi 90/10, Rated control voltage: 115 V AC / DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 115 V AC / DC
Type: RSM 16RS 115VUC LP
Order No.: 1114761001
Version:
RSM-Series, Relay module, No. of contacts: 16 CO contact AgNi 90/10, Rated control voltage: 115 V AC / DC, Continuous current: 6 A, Screw connection
 
Rated control voltage: 230 V AC
Type: RSM 4RS 230VAC LP
Order No.: 1114861001
Version:
RSM-Series, Relay module, No. of contacts: 4 CO contact AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 3 A, Screw connection
 
Rated control voltage: 230 V AC
Type: RSM 8RS 230VAC LP
Order No.: 1114961001
Version:
RSM-Series, Relay module, No. of contacts: 8 CO contact AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 3 A, Screw connection
 
Rated control voltage: 230 V AC
Type: RSM 16RS 230VAC LP
Order No.: 1115061001
Version:
RSM-Series, Relay module, No. of contacts: 16 CO contact AgNi 90/10, Rated control voltage: 230 V AC, Continuous current: 3 A, Screw connection