English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Standard, gold contacts
The MCZ R relay couplers, with a width of only 6 mm, are the thinnest in their class.
They are distinguished by the following features:
  • Tension clamp connection
  • Integrated cross-connection in input/output.
    Clampable conductor cross-section is 0.5 to 1.5 mm²



Products:

Order No.: 8442960000
Type: MCZ R 24VDC 5uAu
Rated control voltage: 24 V DC ±20 %
Version:
MCZ SERIES, Relay module, No. of contacts: 1 CO contact AgSnO 5µm Au, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension clamp connection