AUX Powered

WAS/WAZ5 DC/Alarm analogue DC current/voltage signal converters with integrated limit-value monitoring and external power supply.

The input and output parameters can be configured. During operation, the analogue value on the input side is continuously monitored.
The upper and lower operating points can be adjusted and are switched via relays.
Various monitoring functions such as fail-safe, non fail-safe, high-/low trip and
hysteresis can be adjusted via DIP switches.
The WAS/WAZ5 DC/Alarm is constructed with 3-way isolation.

Either screw or tension-clamp wire connections are available for the monitoring modules. The 24 VDC supply voltage can be bridged using pluggable ZQV 2.5N cross-connectors on the module side.

The 17.5 mm wide monitoring components can be used anywhere within the electrical cabinet or in process and industrial automation applications.




Products:

Order No.: 8543820000
Type: WAS5 DC/Alarm
Version:
WAVESERIES, Limit value monitoring, 0(4)...20 mA, 1, 3 A, 2, Screw connection
 
Order No.: 8543880000
Type: WAZ5 DC/Alarm
Version:
WAVESERIES, Limit value monitoring, 0(4)...20 mA, 1, 3 A, 2, Tension clamp connection