Screw connection
TERMOPTO solid-state-relay 5 to 48 V DC 0.1 A output version,
with AC or DC input, available in different versions:
  • With screw connection
  • In 6.1 mm width
  • With various input protection circuits
    (free-wheel diode, varistor)
  • Pluggable cross-connections
  • Enclosed design



Products:

Rated control voltage:
Order No.: 8950700000
Type: TOS 5VDC/48VDC 0,1A
Rated control voltage: 5 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950710000
Type: TOS 12VDC/48VDC 0,1A
Rated control voltage: 12 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950720000
Type: TOS 24VDC/48VDC 0,1A
Rated control voltage: 24 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950820000
Type: TOS 24VAC/48VDC 0,1A
Rated control voltage: 24 V AC ±20%
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950730000
Type: TOS 48-60VDC/48VDC 0,1A
Rated control voltage: 48…60 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950830000
Type: TOS 48-60VAC/48VDC 0,1A
Rated control voltage: 48…60 V AC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950740000
Type: TOS 110VDC/48VDC 0,1A
Rated control voltage: 110 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950840000
Type: TOS 120VAC/48VDC 0,1A
Rated control voltage: 120 V AC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950750000
Type: TOS 220VDC/48VDC 0,1A
Rated control voltage: 220 V DC +10 % / -15 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection
 
Order No.: 8950850000
Type: TOS 230VAC/48VDC 0,1A
Rated control voltage: 230 V AC +10 % / -20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (Transistor), Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 100 mA, Screw connection