AUX Powered
Frequency meter and totaliser with additional functions and external power supply for installation in control panels.


The PMX400 series offers high-quality 4-character LED displays in 1/8 DIN format with additional functions. A variety of frequency signals can be processed with the displays. On the output side, optional analogue signals are available, as well as either two or four relay contacts for limit-value monitoring.

The programmable meter components from the PTX800 series with 8-bit digital display: capable of processing input-side TTL signals or optional pulses from NAMUR and NPN/PNP sensors.
Comprehensive linearisation and interference-suppression functions are available for processing measurement signals. An mA/V analogue signal and two CO contacts for limit-value monitoring are optionally available on the output side.


Both counters feature 24-VDC voltage for supplying external two-wire sensors.



Products:

Order No.: 7940015595
Type: PMX400HZX
Version:
Signal converter/insulator, Configurable for 4 ranges , 0...20 mA or 0...11 V
 
Order No.: 7940011979
Type: PMX400HZX RO/AO
Version:
Signal converter/insulator, Configurable for 4 ranges , 0...20 mA or 0...11 V
 
Order No.: 7940011133
Type: PTX800D
Version:
Signal converter/insulator, 0...10 Hz
 
Order No.: 7940012323
Type: PTX800D RO/AO
Version:
Signal converter/insulator, 0...10 Hz