English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 21, 2017
Profibus DP

The FBCon DP fieldbus distributors are used to couple 1 to 8 actuators, sensors or remote I/Os to a PROFIBUS network.
The branches (T-pieces) connect the individual bus components to the bus cable. The length of the branch cable depends on the transmission rate and should be as short as possible.
The total of all branch lengths for transmission rates up to 1.5 MBaud may not exceed 6.6 m.


The trunk line is run over EMC cable glands into an aluminium / stainless steel housing and connected using tension-clamp terminals.
The branch line to the device is connected using a B-coded M12 socket or an EMC cable gland.


Terminating resistors must be wired onto the start and end of the PROFIBUS-DP network. The Terminator modules can take care of this task.
The 24 V DC power supply is introduced via the right-hand cable gland. The housing features a pressure-compensation mechanism that counters the effects of climatic fluctuations.
The guidelines issued by the PROFIBUS user organisation must be observed during installation.


The distributors have the following characteristics:

  • Tension-clamp connection system
  • EMC cable gland
  • M12 plug-in connectors
  • External earthing contact
  • Interruption-free bus operation
  • Pressure-equalising element
  • IP 66 protection class
  • Stainless steel versions
  • PROFIBUS-DP compatible



Products:

Order No.: 8564340000
Type: FBCon DP CG 1way
Version:
Standard distributor, IP66
 
Order No.: 8564350000
Type: FBCon DP M12 1way
Version:
Standard distributor without bus termination, 1-way distributor, IP66
 
Order No.: 8714270000
Type: FBCon SS DP M12 1way
Version:
Standard distributor without bus termination, 1-way distributor, IP66
 
Order No.: 8714260000
Type: FBCon SS DP PCG 1way
Version:
Standard distributor without bus termination, 1-way distributor, IP66
 
Order No.: 8564290000
Type: FBCon DP CG Term 24V
Version:
Standard distributor with bus termination (active), Terminator, IP66
 
Order No.: 8564330000
Type: FBCon DP M12 Term 24V
Version:
Standard distributor, IP66
 
Order No.: 8714250000
Type: FBCon SS DP M12 Term 24V
Version:
Standard distributor with bus termination (active), Terminator, IP66
 
Order No.: 8714240000
Type: FBCon SS DP PCG Term 24V
Version:
Standard distributor with bus termination (active), Terminator, IP66
 
Order No.: 8564320000
Type: FBCon DP M12 Term 5V
Version:
Standard distributor with bus termination (active), Terminator, IP66